On Demand Custom Parts Manufacturing Service
meviy simplifies custom parts manufacturing with instant quotes for sheet metal fabrications and CNC parts, all with no minimum order quantity. Upload your 3D CAD file to access high-quality CNC services quickly, with guaranteed on-time delivery and no need for 2D drawings.
Obtenga un presupuesto instantáneo
Our Custom Parts
Sheet Metal Fabrication
Manufacture your sheet metal parts and experience our high MISUMI quality with more than 60 years of experience. We offer top-quality laser cutting, punching, and bending services across a wide range of materials and surface treatments. With no minimum order quantity and guaranteed on-time delivery, we provide precision and reliability for every project, big or small.
- Materials: steel, stainless steel, aluminium and plastics
- Various sheet thicknesses with a length of up to 1200mm
- A wide range of surface treatments available
- Sheet metal punching, laser cutting and bending available
CNC Milling
Manufacture your cnc milled parts and experience our high MISUMI quality with more than 60 years of experience. We offer top-quality across a wide range of materials and surface treatments. With no minimum order quantity and guaranteed on-time delivery, we provide precision and reliability for every project, big or small.
- Materials: steel, stainless steel, aluminium and plastics
- Up to a length of 600mm
- Standard or individual tolerance selection
- A wide range of surface treatments available
CNC Turning
Manufacture your CNC turned parts and experience our high MISUMI quality with more than 60 years of experience. We offer top-quality services across a wide range of materials and surface treatments. With no minimum order quantity and guaranteed on-time delivery, we provide precision and reliability for every project, big or small.
- Materials: steel, stainless steel, aluminum, copper and plastic
- Diameter up to 300mm and length up to 1000mm
- A wide range of surface treatments available
- Heat treatments available
Why Choose meviy?
Start Using meviy in 3 Easy Steps!
You can use meviy immediately after registering for free with MISUMI. No additional software is required!
Engineers Who Trust meviy
meviy explained in 2 minutes
Frequently Asked Question (FAQ)
What are the advantages of using meviy?
meviy is a 3D manufacturing platform that allows you to estimate, order, and produce parts using only 3D data –
eliminating the need for 2D drawings. This significantly reduces the workload for managing drawings, delivery schedules,
and quality control, saving valuable time for designers and purchasing teams. Additionally, it completely avoids
errors in creating 2D drawings and generating part numbers for standard products.
Do I need an account for meviy?
All you need to use meviy is a MISUMI user account. Registration is completely free of charge.
Do I have to install software in order to use meviy?
Besides installing a compatible Internet browser (such as Google Chrome or Microsoft Edge), there is no additional software needed.
There is no need for any setup by the user, even when we upgrade the service.
Which CAD file formats are supported by meviy?
Most major native and neutral file formats are supported.
Neutral file formats:
STEP (.step/.stp), Parasolid (.x_t/.x_b/.xmt/.xmt_txt), ACIS (.sat/.sab), JT (.jt), PRC (.prc)
Native file formats:
Autodesk Inventor (.ipt), CATIA V5 (.CATPart), Creo (.neu/.prt/.xpr), Pro/Engineer (.prt/.neu/.xpr),
Siemens PLM-NX (.prt), SolidEdge (.par/.pwd), SolidWorks (.sldprt), I-deas (.arc/.unv), iCAD SX (.icd only supported for FA mechanical parts.)
How long will the files I upload be stored on my account?
Files will be stored until the user deletes either the files or his account.
Is the uploaded data kept secure?
The uploaded data is handled securely on our own servers. During the manufacturing process, we share necessary information
only with our trusted partner factories, and it is used exclusively for production purposes. We do not use your
data for any other activities. However, please note that we may analyse uploaded data in a strictly statistical manner
to help us improve and expand our services in the future.
What is On-Demand-Manufacturing?
On-Demand Manufacturing is a production approach where parts and products are manufactured only when needed, rather
than being produced in large quantities and stored after produced in internal production. This method allows companies to
respond flexibly to changes in demand, minimize inventory costs, and reduce waste. By using digital platforms and
streamlined production processes, On-Demand Manufacturing enables quick and efficient production, making it ideal for custom parts,
small batches, and rapid prototyping.