Overview
Sheet Metal Fabrication
With meviy, you can easily and quickly order your specific sheet metal parts online by uploading your 3D CAD file. As a specialist in sheet metal fabrication, meviy offers a wide range of manufacturing options, including laser cutting, punching and sheet metal bending.
Start nowOur Range of Materials for Sheet Metal Fabrication
Steel
- EN 1.0330 equiv. (EN 1.0320 equiv. [hot coiled])
- EN 1.0330 equiv. (Electrolytic Zinc Plating)
- EN 1.0330 equiv. (Galvanized)
- EN 1.0330 equiv. (for SHIM)
- EN 1.0330 equiv.
- EN 1.0038 equiv
Stainless Steel
- EN 1.4301 equiv.
- EN 1.4016 equiv. (2B)
- EN 1.4301 equiv. (for SHIM)
- EN 1.4301 equiv. BA (Perforated)
Aluminum
- EN AW-5052 equiv.
Resin
- PET
- Acrylic
- PC (Polycarbonate)
- PVC
Surface Treatment
- Powder Coating
- Electroless Nickel Plating
- Black Oxide
- Trivalent Chromate (clear)
- Trivalent Chromate (black)
- Electrolytic Zinc Plating
- Galvanized
- Hairline Finish
- Anodized (clear)
- Anodized (black)
- Eloxiert (matt black)
You can find further information on our range of materials and surface treatments in our specifications.
Manufacturing Services for Sheet Metals
Punching Sheet Metal
Sheet metal punching is a versatile manufacturing process that is widely used in industrial production and makes it possible to create complex shapes and precise cut-outs from sheet metal.
Laser Cutting
Laser cutting of sheet metal is a highly precise and efficient manufacturing process that is used in numerous industries to produce precise cuts and complex shapes in various sheet materials.
Sheet Metal Bending
Sheet metal bending is an essential manufacturing process that allows sheet materials to be formed into a variety of shapes and angles to meet the requirements of different industrial applications.