Visita il nostro negozio online MISUMI e scopri una vasta gamma di componenti standard configurabili.
Scoprire ora
Manufacturing

Manufacturing Milled Parts with meviy

With meviy, you can order your specific milling parts quickly and easily online by uploading your 3D CAD file. Below you can see which materials and surface treatments you can manufacture with meviy.

Get an instant quote
Example of a milled part manufactured with meviy.

Available Specifications for Milled Parts with meviy

Discover the specifications we can offer in cnc milling. The following tables show you which materials and surface treatments we offer.

Steel
Stainless Steel
Aluminium
Plastics
Material Surface Treatment
EN 1.0038 equiv.

EN 1.0038 equiv. (flat bar)

EN 1.0038 equiv. (annealed material)

EN 1.1191 equiv. (flat bar)

EN 1.1206 equiv.

EN 1.1206 equiv. (reference hardness: 20-27 HRC)
No treatment
Black oxide
Electroless nickel plating
Hard chrome plating (flash plating)
Trivalent chromated (clear)
Trivalent chromated (black)
Material Surface Treatment
EN 1.4305 equiv. No treatment
EN 1.4301 equiv.
EN 1.4301 equiv. (flat bar)
EN 1.4401 equiv.
EN 1.4016 equiv.
Material Surface Treatment
EN AW-2017 equiv.

EN AW-5052 equiv.

EN AW-6061 equiv.

EN AW-6063 equiv. (flat bar)

EN AW-7075 equiv.
No treatment
Clear Anodized
Black Anodized
Black Anodized (matt)
Red Anodized
Gold Anodized
Material Surface Treatment
Polyacetal (standard, white) No treatment
Polyacetal (standard, black)
MC Nylon (standard, blue)
MC Nylon (standard, ivory)
MC Nylon (weather resistance, black ash)
Bakelite (paper, natural colour)
Bakelite (paper, black)
Bakelite (cloth, natural)
Fluorine (Standard, white)
UHPE
UHPE (conductivity, black)
ABS (standard, natural colour)
PEEK (standard, grey-brown)

Available Sizes

The sizes suitable for automatic quotes can vary depending on the material, as different materials have different processing requirements.

Graphic showing which sizes are available for milled parts at meviy.

Supported Shapes

The following illustrations show which edits are available with meviy and which are not.

For the machining of milling parts, meviy offers the option of 3-axis machining. With meviy, parts can be machined from 6 sides as listed below. This means that parts that require a diagonal hole to the surface cannot be machined. For pocket shapes, pockets can be produced with chamfers, but radii are required in all corners of closed pockets so that the end mill can manufacture them. Open pockets can be produced without radii, while bores can be machined vertically and horizontally, including multiple bores or slotted holes with counterbores. Vertical and horizontal machining is also possible for slotted holes. Chamfers up to a size of C15 can be produced with meviy.

Graphic showing which moulds are available for milled parts at meviy.

An Instant Quote is not available? Use the Manual Quotation!

Parts for which no automatic quote is available with the desired specifications or for which the desired quantity exceeds the automatic quote range can be requested manually using the ‘Request manual quote’ button. To do this, upload the 3D CAD file as usual and click on ‘Request manual quote’ at the bottom left. A meviy support employee from the technical service will get back to you within 1-2 working days after carefully checking your enquiry.

View of a manual quote with meviy
View of a manual quote with meviy

Hole Types for CNC-Milling Parts

In the machining service, various form elements are carefully identified and classified as holes to meet the specific requirements of each project. Holes can be customized, either as straight or precision holes, depending on the requirements and functionality of the hole.

Under certain criteria, it is possible to change the diameter of a hole and convert it into threaded holes, through holes or countersunk holes to suit the wide range of applications.

Both single-stage and two-stage bores allow for flexible design options where the design of the bore can be adjusted and toleranced at each step to ensure maximum precision and efficiency.

Example of two different milled parts manufactured with meviy.

Hole Types that can be quoted with meviy

Graphic: Blind cylindrical shape with conical hole base
Blind cylindrical shape with conical hole base
Graphic: Blind cylindrical shape with conical hole base +90° chamfer at entrance
Blind cylindrical shape with conical hole base +90° chamfer at entrance
Graphic: Through cylinder +90° chamfer at entrance (both sides)
Through cylinder +90° chamfer at entrance (both sides)
Graphic: Einstufige Bohrung
One-step hole
Graphic: Two-step hole (with center section the smallest)
Two-step hole (with center section the smallest)

Further information on the topic of bore design and the production of milling parts with meviy can be found on our external page for technical information.