Visita il nostro negozio online MISUMI e scopri una vasta gamma di componenti standard configurabili.
Scoprire ora

Laser Engraving Service with meviy - Mark your Parts

Our engraving service offers a precise and cost-effective method of labelling and managing parts. meviy has recently introduced two exciting innovations that allow companies to mark their parts more efficiently and cost-effectively. meviy offers you the ability to engrave parts directly in the manufacturing process. This service allows you to mark your parts with specific text, numbers or symbols, making both the management and identification of parts much easier.

Start now
An engraved part, which was manufactured with meviy.

Order parts with meviy

Upload CAD file
Log in with your MISUMI account and upload the CAD file of the desired part.
Choose settings
Select additional settings such as the required material, surface treatment or tolerances.
Request quote
Click on 'Confirm the quotation conditions' to receive an instant quote with price and shipping days.
Order
Now select the desired shipping option and click on 'Add to shopping cart' to continue with your order.

What is Laser Engraving?

Laser engraving is a high-precision process that uses a focussed laser beam to remove material from a surface and create permanent marks. The laser beam heats the material, causing it to vaporise or melt, leaving a smooth, clean engraving. This method is suitable for a variety of materials, including metal, plastic, glass and wood. Laser engraving is extremely precise, durable and allows for complex designs and fine details that are difficult to achieve with traditional engraving methods.

A picture which shows the process of laser engraving.

Advantages of Engraving Parts

1. Easy Realisation: As a meviy customer, it is not necessary to create your markings in the CAD file. You can easily and conveniently make changes to the engraving directly after uploading the part into the 3D view.

2. Efficient Allocation and Traceability: Engravings help to clearly identify and track parts, which supports quality assurance and part management.

3. Cost Effective: Engraving custom mechanical parts offers significant cost advantages over traditional methods such as labels or stickers, which incur additional material and labour costs. Engravings are permanent, do not fade and do not wear off, eliminating the need for additional marking material. It also reduces the risk of errors due to missing or illegible labels.

An engraved part, which was manufactured with meviy.

Engraving the Part Number Automatic function

One of meviy's outstanding features is the automatic engraving of the part number, which can be added specifically to each sheet metal and milled part. This automatic marking makes it much easier to identify and sort future components. In addition, reordering is simplified as the part number can be read directly from the part. This saves time and effort as no additional documentation or identification processes are required, making reordering quick and straightforward.

Ein graviertes Bauteil, welches mit meviy gefertigt wurde.

Frequently Asked Questions (FAQ)

Which process is used for engraving?

The engraving service from meviy offers two different processes for engraving - laser engraving or machining. It is not possible to select which process is used for your part. This is recorded and applied individually by the system. With laser engraving, the engraving is carried out after the surface treatment; with machining, it is carried out before the surface treatment.

What font sizes and characters are available?

The font sizes available for our engraving service are between 3mm - 30mm. Various characters such as letters, numbers and special characters (+-. #$%&()=*:? /_~) are available.

How do I position the engraving on the part?

Firstly, the desired surface must be selected. You can then define and save the engraving text. Once your engraving text has been created, you can select and freely position it in the 3D view. If the font size needs to be adjusted afterwards, you can easily rework the engraving text.

For which product categories and materials is the engraving service available?

The engraving service is currently available for sheet metal and milled parts. Available materials are steel, stainless steel and aluminium. Depending on the part, surface treatments are also available.