Visita il nostro negozio online MISUMI e scopri una vasta gamma di componenti standard configurabili.
Scoprire ora
Manufacturing

Manufacturing Turned Parts with meviy

With meviy, you can order your specific turned parts quickly and easily online by uploading your 3D CAD file. Discover below which options we can offer for turned parts. See which materials and surface treatments we can offer and which sizes and shapes are available. You can also find out more about threads and holes for turned parts.

Get an instant quote
Example of a turned part manufactured with meviy.

Available Specifications for Turned Parts with meviy

Steel
Stainless Steel
Aluminium
Copper
Plastic
Material Surface Treatment
EN 1.1191 equiv.
EN 1.0038 equiv.
EN 1.7220 equiv
EN 1.7220 equiv. (26 to 32 HRC)
EN 1.2510 equiv.
EN 1.2379 equiv.
EN 1.2344 equiv
EN 1.3505 equiv.
No treatment
Black Oxide
Electroless Nickel Plating
Hard Chromated
Trivalent Chromated (Clear)
Trivalent Chromated (Black)
LTBC-Surface-Treatment
Salt Bath Nitriding
Phosphating (Manganese)
Material Surface Treatment
EN 1.4305 equiv.
EN 1.4301 equiv.
EN 1.4401 equiv.
EN 1.4125 equiv.
No treatment
Material Surface Treatment
EN AW-2017 equiv.
EN AW-5056 equiv.
EN AW-6061 equiv.
EN AW-7075 equiv.
No treatment
Anodised (black)
Black anodised (matt)
Anodised (clear)
Hard Anodised (clear)
Material Surface Treatment
EN CW614N equiv. No treatment
Material Surface Treatment
POM (Acetal, Standard, white)
POM (Acetal, Standard, black)
MC Nylon (Standard, blue)
MC Nylon (Weather resistance, black ash)
ABS (Standard, black)
ABS (Standard, natural color)
PC (Standard, transparent)
PC (Standard, black)
PP (Standard, natural color)
Flourine (PTFE, Standard, white)
PEEK (Standard, grey-brown)
PPS (Standard, natural color)
Acrylic (Standard, transparent)
UHMWPE (Standard, white)
PVC (Standard, grey)
No treatment

Available Sizes for Turned Parts

The sizes suitable for automatic quotes can vary depending on the material, as different materials have different processing requirements.

Example of a turned part manufactured with meviy.

Available Shapes for Turned Parts

Production of turned parts is a machining service that not only includes the turning of internal and external diameters, grooves and threads, but also the wire-cutting of shapes that require additional machining. The following shapes are currently possible, and the range of supported shapes is constantly being expanded.

Graphic: Outer Diameter Machining
Outer Diameter Machining
Graphic: Inner Diameter Machining
Inner Diameter Machining
Graphic: Groove Outer Diameter
Groove Outer Diameter
Graphic: Groove Inner Diameter
Groove Inner Diameter
Graphic: Internal Thread
Internal Thread
Graphic: External Thread
External Thread
Graphic: Hole
Hole
Graphic: External Keyway
External Keyway
Graphic: Internal Keyway
Internal Keyway
Graphic: Notch (Pocket)
Notch (Pocket)
Graphic: End Face Groove
End Face Groove

Available Threads - Internal and External

We offer a wide range of threads for various applications:

Nominal diameters: Our threads are available in a variety of nominal diameters, from M2 to M50, to meet the requirements of different projects.

Internal and external threads: Our threads can be added both internally and externally, depending on the specific requirements of your design. We offer threaded holes for internal threads as well as screws and bolts for external threads.

Right-hand threads and left-hand threads: We offer both right-hand threads and left-hand threads. Right-hand threads are tightened clockwise, while left-hand threads are tightened counterclockwise. This versatility allows you to choose the right thread for your specific needs.

Example of a turned part with an internal and external thread
Example of a turned part with an internal and external thread

An Instant Quote is not available? Use the Manual Quotation!

Parts for which no automatic quote is available with the desired specifications or for which the desired quantity exceeds the automatic quote range can be requested manually using the "Request manual quote" button.To do this, upload the 3D CAD file as usual and click on "Request manual quote" at the bottom left. A meviy support employee from the technical service will get in touch with you within 1-2 working days after carefully checking your request.

View of a manual quote with meviy
View of a manual quote with meviy