Visitez notre boutique en ligne MISUMI et découvrez un grand choix de pièces standard configurables.
Découvrir maintenant
Manufacturing

Sheet Metal Fabrication Service

Here you can find out more about the manufacturing options with meviy. Find out which shapes, cut-outs and hole types are available with meviy and with which materials, sheet thicknesses and surface treatments you can manufacture them.

Get an instant quote
Example of a sheet metal part manufactured with meviy.

Available Materials, Surface Treatments and Thicknesses for Sheet Metal Parts

Discover the specifications we can offer in sheet metal fabrication. The following tables show you which material with which surface treatment and sheet thickness we offer.

Steel
Stainless Steel
Aluminium
Plastic
Material Surface Treatment Sheet Thickness
EN 1.0330 equiv. (EN 1.0320 equiv. [hot coiled]) No treatment 0.8, 1.0, 1.2, 1.6, 2.0, 2.3, 3.2, 4.5, 6.0, 9.0
Powder Coating 0.8, 1.0, 1.2, 1.6, 2.0, 2.3, 3.2, 4.5, 6.0
Electroless Nickel Plating 0.8, 1.0, 1.2, 1.6, 2.0, 2.3, 3.2, 4.5, 6.0, 9.0
Black Oxide
Trivalent Chromate (clear)
Trivalent Chromate (black) 0.8, 1.0, 1.2, 1.6, 2.0, 2.3, 3.2, 4.5, 6.0
EN 1.0330 equiv. (Electrolytic Zinc Plating) Electrolytic Zinc Plating 0.8, 1.0, 1.2, 1.6, 2.0, 2.3, 3.2
EN 1.0330 equiv. (Galvanized) Galvanized 1.6, 2.3
EN 1.0330 equiv. (für SHIM) No treatment 0.1, 0.2, 0.3, 0.5
EN 1.0038 equiv. No treatment 9.0, 10.0, 12.0, 16.0
Electroless Nickel Plating 9.0
Black Oxide
Trivalent Chromate (clear)
Material Surface Treatment Sheet Thickness
EN 1.4301 equiv. No.1 9.0, 10.0, 12.0
2B 0.8, 1.0, 1.2, 1.5, 2.0, 2.5, 3.0, 4.0, 5.0, 6.0
Single-Sided #400-Grit Polished 0.8, 1.0, 1.2, 1.5, 2.0, 3.0
Hairline Finish 0.8, 1.0, 1.2, 1.5, 2.0, 3.0
EN 1.4016 equiv.(2B) 2B 0.8, 1.0, 1.2, 1.5, 2.0, 3.0
EN 1.4301 equiv. (for SHIM) No treatment 0.05, 0.1, 0.2, 0.3, 0.5, 0.8, 1.0
Material Surface Treatment Sheet Thickness
EN AW-5052 equiv. No treatment 0.8, 1.0, 1.2, 1.5, 2.0, 2.5, 3.0, 4.0, 5.0, 6.0
Anodised (clear) 0.8, 1.0, 1.2, 1.5, 2.0, 2.5, 3.0, 4.0, 5.0, 6.0
Anodised (black)
Black anodised (matt) 0.8, 1.0, 1.2, 1.5, 2.0, 2.5, 3.0
Material Class Colour Thickness
Polyethylenterephthalat (PET) Standard Transparent 3.0, 5.0, 8.0
Acryl Standard Transparent 3.0, 5.0, 8.0, 10.0
Polycarbonate (PC) Standard Transparent 3.0, 5.0
Polyvinylchloride (PVC) Standard Transparent 3.0, 5.0

An Instant Quote is not available? Use the Manual Quotation!

Components for which no automatic quote is available with the desired specifications or for which the desired quantity exceeds the automatic quote range can be requested manually using the "Request manual quote" button. To do this, upload the 3D CAD file as usual and click on "Request manual quote" at the bottom left. A meviy support employee from the technical service will get back to you within 1-2 working days after carefully checking your request.

View for a manual quote with meviy.
View for a manual quote with meviy.

Available Shapes for Sheet Metal Parts

Below you will find an overview of all the shapes you can manufacture with meviy. It may happen that we are unable to manufacture similar or other shapes due to the processing limits of our machines. In these cases, please request a manual quote or get in touch with our meviy support.

Example of a plate.
Plate
Example of a round shape.
Round Shape
Example of a l-shape.
L-Shape
Example of a z-shape.
Z-Shape
Example of a convex-shape.
Convex-Shape
Example of an u-shape.
U-Shape
Example of an angle bending.
Angle Bending (L-Shape)
Example of a multiple angle bending.
Multiple Angle Bending
Example of a tab.
Tab
Example of a cutout in bending.
Cutout in Bending
Example of a partial bending without cut.
Partial Bending without Cut
Example of a cutout (rectangular).
Cutout (Rectangular)
Example of a cutout (u-shape).
Cutout (U-Shape)
Example of notching.
Notching

Available Hole Types for Sheet Metal Parts

Below you will find an overview of all hole types that you can manufacture with our service. If the desired type is not available, you are welcome to contact our meviy support to find a solution.

Example of a through hole.
Through Hole
Example of a slotted hole.
Slotted Hole
Example of a rectangular hole.
Rectangular Hole
Example of a tapped hole.
Tapped Hole
Example of a friction drilled hole.
Friction Drilled Hole
Example of a countersunk hole.
Countersunk Hole
Example of a press-fit nut.
Press-Fit Nut

Specifications for Engraving your Sheet Metal Parts

With meviy, you have the option of having your sheet metal parts engraved. In contrast to conventional marking methods such as labels, tags or stickers, this saves you additional material and labor costs. Furthermore, engraving is permanent and therefore prevents fading, wear and tear or similar.

  • Available characters for engraving are: Letters, numbers and special characters (+-. #$%&()=*:? /_~)
  • The engraving is done either by laser or by machine. However, this cannot be specified
  • Surface-treated parts are treated after laser processing and before machining
  • The engraving can be inserted on any surface of the part
  • You can perform multiple engravings on one part, as well as on a single surface
  • You can adjust the font size to the size of the interface
  • Please note that, depending on the material and surface treatment, the engraved characters may become blurred

If you have any further questions, please contact our meviy support.

Mounting Nuts with meviy

The mounting of nuts is crucial for stable connections in construction and repair projects. Precision in selection and application is essential for the safety and reliability of the connection. Below is an example of how you can customize the nut mounting in meviy.

Example for nut mounting in meviy 3d viewer.

Please note that when selecting the nut mounting in meviy, the information on the mounting holes must be adjusted. You have the options of press fit, spot welding or arc welding. However, it is not possible to use multiple fastening methods for the same model. The available nominal diameters vary depending on the hole diameter of the mounting hole and are specified in the table below.

Press-in Nut
Welding Nut (Spot and Arc Welding)
Nominal diameter of the press-in nut Upper limit for the diameter of the pilot hole (d) Example
M3 d ≤ 5.5 Example for a press-in nut.
M4 d ≤ 7.0
M5 d ≤ 8.0
M6 d ≤ 10.0
M8 d ≤ 13.0
Nominal diameter of the press-in nut Upper limit for the diameter of the pilot hole (d) Example
M4 d ≤ 11.0 Example of a press-in nut.
M5 d ≤ 11.0
M6 d ≤ 11.0
M8 d ≤ 15.0
M10 d ≤ 17.0
M12 d ≤ 19.0