meviy

Factory Automation (FA)
Mechanical Components

 
Instant quotation and processing of sheet metal components and machined plates by uploading your 3D CAD data

FA

 

Your benefit of meviy FA mechanical components

Individual hole type and tolerance setting

No need to create 2D drawings anymore. Just configure metal plates and sheet metal components according to your application.

Individual hole type and tolerance setting

Instant processing and quotation

If it’s possible to produce the individualized component you will receive the quotation immediately.

Instant processing and quotation

Simple and fast reordering

The model number obtained from meviy can be used repeatedly, making the reorder of components easy.

Simple and fast reordering

Strict quality standards and inspection systems

QM Sign

The production system of meviy is limited to manufactures that have
strict quality standards, produced in MISUMI’s own factories.

The non-defective rate is as high as 99.9%.

Precision standards for sheet metals

Accuracy standards for machined plates

Example applications with a high proportion of meviy products 
Majority of application components are meviy compatible products as well as MISUMI standard products

  • meviy compatible products
  • MISUMI standard products
  • Non MISUMI products